PTFE Dropper Bottle

PTFE Dropper Bottle

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Made of Teflon PTFE with excellent heat and chemical resistance.
· A screw cap is attached to the tip syringe part.
· Dispensing can be done one drop at a time.

Part Number

Configured Part Number is shown.

Part Number
4930
4931
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
Amount Of Content
6 Day(s) or more 25mlφ33×901 pc.
6 Day(s) or more 50mlφ43×1051 pc.

Loading...

  1. 1

Basic Information

Product Type Other Amount Of Content 1 pc.