• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sampler ® PFA Tray

Sampler ® PFA Tray

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Since it is made of PFA, it has chemical resistance and can be filled with any reagent.
· Optimal for soaking wafers, etc.
· Covers a variety of capacities and surface areas from compact vats to large vats.
· Has excellent non-adhesive properties.

Part Number

Configured Part Number is shown.

15420

Part Number
15420
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
Nominal Amount Of Content
12 Day(s) or more 270ml133×102×26Small Tray L1 pc.

Loading...

  1. 1

Basic Information

Product Type Tray Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 15420 in the Sampler ® PFA Tray series.

Products like this...

Part Number
15418
15419
15421
15422
15423
15424
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
Nominal Amount Of Content
12 Day(s) or more 150ml104×76×26Small Tray S-
12 Day(s) or more 210ml116×88×26Small Tray M-
16 Day(s) or more 180ml104×53×48C-1-
16 Day(s) or more 420ml107×107×48C-2-
16 Day(s) or more 670ml160×107×48C-3-
16 Day(s) or more 880ml213×106×48C-4-

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)