• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sampler ® PFA Tank (with Basket)

Sampler ® PFA Tank (with Basket)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A set of a PFA tank and a basket.
· The tank is both large and deep.
· If a basket is purchased together with the product,
in can be used as a cleaning tank with acid in the tank.
· The basket can be used on its own.

Part Number

Configured Part Number is shown.

Part Number
15431
15432
15433
Part NumberVolume DiscountDays to ShipSize
(mm)
Nominal Amount Of Content
16 Day(s) or more 364×289×154Tank Set1 Set
16 Day(s) or more 364×289×144Tank1 pc.
16 Day(s) or more 352×280×145Basket1 pc.

Loading...

  1. 1

Basic Information

Product Type Large Tank Capacity 9.35L

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)