PTFE Jar

PTFE Jar

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A PTFE jar.
· The inner surface is smooth because of isostatic molding.
· A thick structure that can endure strong impacts.
· A lineup with wide variety; a total of 9 types of capacity.
· Has excellent heat resistance and cold resistance and is suitable for freezing in a freezer
or heating with an oil bath, and the same container can be used in a wide temperature range.

Part Number

Configured Part Number is shown.

Part Number
18317
18318
18319
18320
18321
18322
18323
18324
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
Amount Of Content
34 Day(s) or more 15mlφ34×341 pc.
34 Day(s) or more 30mlφ34×621 pc.
34 Day(s) or more 60mlφ60×461 pc.
34 Day(s) or more 120mlφ72×621 pc.
34 Day(s) or more 240mlφ72×1001 pc.
34 Day(s) or more 360mlφ90×951 pc.
34 Day(s) or more 480mlφ90×1251 pc.
34 Day(s) or more 1000mlφ110×1601 pc.

Loading...

  1. 1

Basic Information

Product Type Inspection Container Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)