• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

PFA Auto Sampler Vial

PFA Auto Sampler Vial

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Prevents metal contamination of pre-analysis trace samples.
· Particularly optimal when the solvent is fluorine.
· An integrally molded and inert vial with high purity and little elution.
· Conical inner bottom vials lower contamination and absorption during a strict analysis.

Part Number

Configured Part Number is shown.

18342

Part Number
18342
Part NumberVolume DiscountDays to ShipAmount Of Content
22 Day(s) or more 1 Pack (10 pcs)

Loading...

  1. 1

Basic Information

Product Type Sealing container Capacity 0.5ml Size(mm) φ11.4×32.5
Nominal Vial Bottle Single Unit (Crimp Top) K Inner Surface Shape Vertical Amount Of Content 1 Pack (10 pcs)

Please check the type/dimensions/specifications of the part 18342 in the PFA Auto Sampler Vial series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)