Sampler Hydrochloric Acid Cleaning PFA Bottle【5-10 Pieces Per Package】

Sampler Hydrochloric Acid Cleaning PFA Bottle

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· The highest quality fluororesin PFA bottle in which trace metal ions and particles are removed by acid.
· A fluororesin PFA bottle, processed by a chemical liquid (hydrofluoric acid) wash and a pure water wash, and packed in a class 100 clean room.

Part Number

Configured Part Number is shown.

Part Number
23795
23796
23797
23798
23799
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipCapacity Size
(mm)
Nominal Mouth Inner Diam.
(mm)
Amount Of Content

5 Pieces Per Package

34 Day(s) or more 100mlφ48.2×93Narrow-Neck (No Stopper)231 Pack (5 Pcs)

5 Pieces Per Package

34 Day(s) or more 250mlφ62.6×125Narrow-Neck (No Stopper)231 Pack (5 Pcs)

10 Pieces Per Package

34 Day(s) or more 20mlφ27.5×60Wide Opening (No Inner Plug)161 Pack (10 Pcs)

5 Pieces Per Package

34 Day(s) or more 100mlφ48×93Wide Opening (No Inner Plug)331 Pack (5 Pcs)

5 Pieces Per Package

34 Day(s) or more 250mlφ61×125Wide Opening (No Inner Plug)331 Pack (5 Pcs)

Loading...

  1. 1

Basic Information

Product Type Sealing container

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)