(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 15:00 25/10/2020 to 3:00 (MYT) 26/10/2020. We apologize for the inconvenience.
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

T-slot Nut

Bolt does not penetrate to prevent breakage to the T-groove due to protrusion.

Part Number

Configured Part Number is shown.

TNM1810

Part Number
TNM1810
Part NumberVolume DiscountDays to ShipA Size Tolerance
(mm)
Material Heat Treatment Surface Treatment Mass
(g)
3 Day(s) or more ±0.3S45CQuenched HRC30±5Black Oxide105

Loading...

  1. 1

Basic Information

A(mm) 17 mm B(mm) 28.6 mm C(mm) 11.1 mm
D(mm) 19.1 mm E(mm) 32 mm Compatible T Groove Width(mm) 18 mm

Please check the type/dimensions/specifications of the part TNM1810 in the T-slot Nut series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)