VP-50 PVC Cutter

VP-50 PVC Cutter

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Capable of comfortably cutting a beautiful cut end with both hands.
· Cutter automatically opens by spreading handle after cutting, allowing you to quickly move on to the next cut.
· Useful for improving work efficiency.
· Retention plate prevents pipe splitting and allows for smooth cutting.
· Guarantees quality with corrosion resistance, resistance to wear, and high durability.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : VP50420
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    60φ
  • Overall Length(mm)
    420
  • JAN Code
    4953998006034
  • Mass(g)
    1080

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)