Mesh Waist Supporter

Click this image to zoom it.

Move the mouse over the image to zoom

Mesh Waist Supporter

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Protects your back.
· Uses mesh material with excellent breathability.
· Lightweight.
· Makes it easy to pass through work belts. Attaches and removes in a single-action.
· Suspenders can be attached.
· Belt loop width: 60 mm.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Belt Length(mm)

Refine by

  • 700
  • 800
  • Clear
JAN Code

Refine by

  • 4907052656062
  • 4907052656079
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
M
700
4907052656062
5 Day(s) or more
-

Part Number : 1803750
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Sander
  • Color
    Black
  • Size
    M
  • Belt Length(mm)
    700
  • JAN Code
    4907052656062
  • Mass(g)
    200
1 pc.
L
800
4907052656079
5 Day(s) or more
-

Part Number : 1803760
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Sander
  • Color
    Black
  • Size
    L
  • Belt Length(mm)
    800
  • JAN Code
    4907052656079
  • Mass(g)
    260

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)