Back Support Suspender

Click this image to zoom it.

Move the mouse over the image to zoom

Back Support Suspender

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Attach to a work belt to prevent waist supporters from slipping out of place.
· Distributes the load from tool holders etc., drastically reducing strain on the lower back.
· Works with commercially available work belts and waist supporters.
· Comes with shoulder pads and reflector lines.

Basic Specifications

  • Product Type
    Belt Sander
  • Color
    Black
  • JAN Code
    4907052655980
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5 Day(s) or more
-

Part Number : 1180390
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Sander
  • Color
    Black
  • JAN Code
    4907052655980
  • Mass(g)
    265

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)