ASICS WIN JOB 32 L

Click this image to zoom it.

Move the mouse over the image to zoom

ASICS WIN JOB 32 L

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Offers the comfort of a sports shoe and a sense of fit to support work for long periods of time.
[Materials]
· Upper: main body / synthetic fiber, reinforcement / synthetic leather
· Toe box: glass fiber-reinforced resin
· Sole: synthetic rubber

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Quote
-

Part Number : FIS32L.2301-25.0
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Collar
    Red Type
  • Size(cm)
    25
  • Standard
    JSAA standard product
  • Color Details
    Red X White
  • Foot width size
    EEE
  • JAN Code
    4549604897051
  • Trusco Code
    784-6924
  • Mass(g)
    ​6​6​8
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)