ASICS WIN JOB 41 L

Click this image to zoom it.

Move the mouse over the image to zoom

ASICS WIN JOB 41 L

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· A belt design that makes foot work light, offers gentle comfort and can be put on and taken off quickly.
[Materials]
· Upper: main body / synthetic fiber, reinforcement / synthetic leather
· Toe box: glass fiber-reinforced resin
· Sole: αGEL® + synthetic rubber

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24
  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 27.5
  • 28
  • 29
  • 30
  • Clear
JAN Code

Refine by

  • 4549604923477
  • 4549604923606
  • 4549604923613
  • 4549604923620
  • 4549604923637
  • 4549604923644
  • 4549604923651
  • 4549604923668
  • 4549604923675
  • 4549604923682
  • 4549604923699
  • Clear
Trusco Code

Refine by

  • 784-7289
  • 784-7271
  • 784-7262
  • 784-7254
  • 784-7246
  • 784-7238
  • 784-7220
  • 784-7211
  • 784-7203
  • 784-7190
  • 784-7181
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24
4549604923477
784-7181
Quote
-

Part Number : FIS41L.0184-24.0
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Collar
    White Type
  • Size(cm)
    24
  • Standard
    JSAA standard product
  • Color Details
    White x Jasmine Green
  • Foot width size
    EEE
  • JAN Code
    4549604923477
  • Trusco Code
    784-7181
  • Mass(g)
    ​7​0​4
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN
1 Pair
24.5
4549604923606
784-7190
4 Day(s) or more
-

Part Number : FIS41L.0184-24.5
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Collar
    White Type
  • Size(cm)
    24.5
  • Standard
    JSAA standard product
  • Color Details
    White x Jasmine Green
  • Foot width size
    EEE
  • JAN Code
    4549604923606
  • Trusco Code
    784-7190
  • Mass(g)
    ​7​0​4
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN
1 Pair
25
4549604923613
784-7203
4 Day(s) or more
-

Part Number : FIS41L.0184-25.0
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Collar
    White Type
  • Size(cm)
    25
  • Standard
    JSAA standard product
  • Color Details
    White x Jasmine Green
  • Foot width size
    EEE
  • JAN Code
    4549604923613
  • Trusco Code
    784-7203
  • Mass(g)
    ​7​0​4
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN
1 Pair
25.5
4549604923620
784-7211
4 Day(s) or more
-

Part Number : FIS41L.0184-25.5
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Collar
    White Type
  • Size(cm)
    25.5
  • Standard
    JSAA standard product
  • Color Details
    White x Jasmine Green
  • Foot width size
    EEE
  • JAN Code
    4549604923620
  • Trusco Code
    784-7211
  • Mass(g)
    ​7​0​4
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN
1 Pair
26
4549604923637
784-7220
4 Day(s) or more
-

Part Number : FIS41L.0184-26.0
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Collar
    White Type
  • Size(cm)
    26
  • Standard
    JSAA standard product
  • Color Details
    White x Jasmine Green
  • Foot width size
    EEE
  • JAN Code
    4549604923637
  • Trusco Code
    784-7220
  • Mass(g)
    ​7​0​4
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN
1 Pair
26.5
4549604923644
784-7238
4 Day(s) or more
-

Part Number : FIS41L.0184-26.5
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Collar
    White Type
  • Size(cm)
    26.5
  • Standard
    JSAA standard product
  • Color Details
    White x Jasmine Green
  • Foot width size
    EEE
  • JAN Code
    4549604923644
  • Trusco Code
    784-7238
  • Mass(g)
    ​7​0​4
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN
1 Pair
27
4549604923651
784-7246
Quote
-

Part Number : FIS41L.0184-27.0
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Collar
    White Type
  • Size(cm)
    27
  • Standard
    JSAA standard product
  • Color Details
    White x Jasmine Green
  • Foot width size
    EEE
  • JAN Code
    4549604923651
  • Trusco Code
    784-7246
  • Mass(g)
    ​7​0​4
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN
1 Pair
27.5
4549604923668
784-7254
5 Day(s) or more
-

Part Number : FIS41L.0184-27.5
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Collar
    White Type
  • Size(cm)
    27.5
  • Standard
    JSAA standard product
  • Color Details
    White x Jasmine Green
  • Foot width size
    EEE
  • JAN Code
    4549604923668
  • Trusco Code
    784-7254
  • Mass(g)
    ​7​0​4
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN
1 Pair
28
4549604923675
784-7262
4 Day(s) or more
-

Part Number : FIS41L.0184-28.0
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Collar
    White Type
  • Size(cm)
    28
  • Standard
    JSAA standard product
  • Color Details
    White x Jasmine Green
  • Foot width size
    EEE
  • JAN Code
    4549604923675
  • Trusco Code
    784-7262
  • Mass(g)
    ​7​0​4
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN
1 Pair
29
4549604923682
784-7271
Quote
-

Part Number : FIS41L.0184-29.0
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Collar
    White Type
  • Size(cm)
    29
  • Standard
    JSAA standard product
  • Color Details
    White x Jasmine Green
  • Foot width size
    EEE
  • JAN Code
    4549604923682
  • Trusco Code
    784-7271
  • Mass(g)
    ​7​0​4
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN
1 Pair
30
4549604923699
784-7289
5 Day(s) or more
-

Part Number : FIS41L.0184-30.0
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Collar
    White Type
  • Size(cm)
    30
  • Standard
    JSAA standard product
  • Color Details
    White x Jasmine Green
  • Foot width size
    EEE
  • JAN Code
    4549604923699
  • Trusco Code
    784-7289
  • Mass(g)
    ​7​0​4
  • Specifications
    JSAA Class B Certified
  • Pressure-resistant load
    4.5±0.04kN

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)