• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.

GP Sander Custom Order Abacus Type【5 Pieces Per Package】

GP Sander Custom Order Abacus Type

[Features]
· No clogging, allowing a uniform finish to be achieved throughout.
· It is elastic so a close fit is achieved.
· It is not exothermic and does not alter the polished material.

Part Number

Configured Part Number is shown.

Part Number
GPS100AS3
GPS100AS4
GPS100AS5
GPS100AS6
GPS100AS7
GPS100AS8
GPS100AS9
GPS100AS10
GPS100AS11
GPS100AS12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Maximum Number of Rotation
(min-1)
Accessory

5 Pieces Per Package

Quote 4080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 6080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 8080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 10080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 12080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 15080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 18080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 24080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 32080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 40080001c/s comes with 1 arbor

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Width(mm) 25
Mounting screw diameter(M×P) 10