Cotton Disc Mini【5 Pieces Per Package】

Cotton Disc Mini

[Features]
· Disc for finish grinding which uses cotton cloth.
· Ideal for mirror finishing.
· The high density of the fiber produces an even more beautiful finish than a sisal disc.
· Apply an abrasive (blue bar / white bar) for use.

Part Number

Configured Part Number is shown.

Part Number
JC50N
JC75N
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Maximum Number of Rotation
(min-1)

5 Pieces Per Package

17 Day(s) or more 501016000

5 Pieces Per Package

Quote 751510000

Loading...

  1. 1

Basic Information

Type Cotton: Hemp Disk

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)