Resinoid Grindstone, Threaded Bullet Type A (Back)【50 Pieces Per Package】

  • On Sale Till 31/07/2018

[Features]
· Soft contact, easy-to-use grindstone.
[Applications]
· Suitable for welded parts and deburring work.
· For grinding general metals, stainless steel, and cast iron.

PDF

Japanese PDF

Part Number

Configured Part Number is shown.

BA3865N-A-M10

 
Part Number
BA3865N-A-M10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaximum Engine Speed
(min-1)

50 Pieces Per Package

Quote 20000

Loading...

  1. 1

Basic Information

Type Grindstone Particle Size(#) 36 Grindstone section external diameter(mm) 38
Thickness(mm) 65 Mounting Screw M10, W3/8

Please check the type/dimensions/specifications of the part BA3865N-A-M10 in the Resinoid Grindstone, Threaded Bullet Type A (Back) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)