Dry Cap Single

  • On Sale Till 31/08/2018

[Applications]
· Ideal for chamfering and deburring of concrete secondary products, asphalt, stone, tiles, etc.

Part Number

Configured Part Number is shown.

DDR-100

Part Number
DDR-100
Part NumberVolume DiscountDays to ShipMaximum Number of Rotation
(min-1)
8 Day(s) or more 14500

Loading...

  1. 1

Basic Information

Type Diamond Disk work material Stone Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Color Red

Please check the type/dimensions/specifications of the part DDR-100 in the Dry Cap Single series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)