Sisal Disc Mini【5 Pieces Per Package】

[Features]
· A tough disc for finish polishing that uses sisal hemp.
· Ideal for erasing paper abrasion marks at the process before mirror finishing.
· Apply an abrasive (blue bar / white bar) for use.

Part Number

Configured Part Number is shown.

Part Number
JS50N
JS75N
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Maximum Number of Rotation
(min-1)

5 Pieces Per Package

17 Day(s) or more 501016000

5 Pieces Per Package

Quote 751510000

Loading...

  1. 1

Basic Information

Type Cotton: Hemp Disk

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)