GP Sander Slitted Jellyfish Type

[Features]
· Ideal for deburring using a sander.
· Easy work with electric grinders or straight grinders.
· Extremely convenient for polishing uneven surfaces of woodwork and metal and removing fluff.

Part Number

Configured Part Number is shown.

GPS100FRH

Part Number
GPS100FRH
Part NumberVolume DiscountDays to ShipMaximum Number of Rotation
(min-1)
Accessory
Quote 8000Arbor

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Particle Size(#) 180
Width(mm) 25 Mounting screw diameter(M×P) 10

Please check the type/dimensions/specifications of the part GPS100FRH in the GP Sander Slitted Jellyfish Type series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)