Net Disc

  • On Sale Till 31/07/2018

[Features]
· Cuts well.
· Capable of speedy cutting.
· Ideal for chamfer polishing of concrete, stone, glass, tiles, roof tiles, etc.
· Molded to a rounded shape and thus can smoothly finish hard and brittle workpieces.

Part Number

Configured Part Number is shown.

Part Number
ND101
ND102
Part NumberVolume DiscountDays to ShipInner Diameter Dimension
(mm)
Mounting screw diameter
(M×P)
Maximum Number of Rotation
(min-1)
6 Day(s) or more -1012000
13 Day(s) or more 15-12000

Loading...

  1. 1

Basic Information

Type Diamond Disk Outer diameter Dimensions(mm) 100 Particle Size(#) 100

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)