Wool buff sheet【5 Pieces Per Package】

Wool buff sheet

[Applications]
· For final wiping of a mirrored surface finish.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PD100YB

 
Part Number
PD100YB
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaximum Number of Rotation
(min-1)

5 Pieces Per Package

4 Day(s) or more 4500

Loading...

  1. 1

Basic Information

Type Cotton: Hemp Disk Outer diameter Dimensions(mm) 100

Please check the type/dimensions/specifications of the part PD100YB in the Wool buff sheet series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)