Petan Unilon Purple【5 Pieces Per Package】

Petan Unilon Purple

[Features]
· Extra thick Unilon fiber is coated with abrasive grain.
· Highly flexible and fits well to workpieces.
· Removes oxide film, etc. without shaving too much of the base material.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PET-NP

 
Part Number
PET-NP
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaximum Number of Rotation
(min-1)

5 Pieces Per Package

Quote 12000

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 100

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)