Unilon Black, Mini【5 Pieces Per Package】

Unilon Black, Mini

[Features]
· A fiber disc made of extra thick Unilon woven fabric coated with abrasive grain.
· Suitable for paint removal, rust removal, removal of objects adhered to surfaces, and treatment before/after painting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NBH5010

 
Part Number
NBH5010
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaximum Number of Rotation
(min-1)

5 Pieces Per Package

4 Day(s) or more 20000

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 50 Inner Diameter Dimension(mm) 10

Please check the type/dimensions/specifications of the part NBH5010 in the Unilon Black, Mini series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)