• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Uni Top W Type【10 Pieces Per Package】

Uni Top W Type

[Features]
· Designed with both long and short polishing cloth specifications so that contact is uniform.
· There is also a screw type one-touch type "Wow, it's easy".

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TOP100WA3
TOP100WA4
TOP100WA5
TOP100WA6
TOP100WA7
TOP100WA8
TOP100WA9
TOP100WA10
TOP100WA11
TOP100WA12
TOP100WZ3
TOP100WZ4
TOP100WZ5
TOP100WZ6
TOP100WZ7
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
abrasive grain Maximum Number of Rotation
(min-1)

10 Pieces Per Package

5 Day(s) or more 40[A Abrasive Grain] Alundum (A)13000

10 Pieces Per Package

4 Day(s) or more 60[A Abrasive Grain] Alundum (A)13000

10 Pieces Per Package

5 Day(s) or more 80[A Abrasive Grain] Alundum (A)13000

10 Pieces Per Package

4 Day(s) or more 100[A Abrasive Grain] Alundum (A)13000

10 Pieces Per Package

4 Day(s) or more 120[A Abrasive Grain] Alundum (A)13000

10 Pieces Per Package

4 Day(s) or more 150[A Abrasive Grain] Alundum (A)13000

10 Pieces Per Package

4 Day(s) or more 180[A Abrasive Grain] Alundum (A)13000

10 Pieces Per Package

4 Day(s) or more 240[A Abrasive Grain] Alundum (A)13000

10 Pieces Per Package

4 Day(s) or more 320[A Abrasive Grain] Alundum (A)13000

10 Pieces Per Package

4 Day(s) or more 400[A Abrasive Grain] Alundum (A)13000

10 Pieces Per Package

4 Day(s) or more 40Zirconia (Z)13000

10 Pieces Per Package

5 Day(s) or more 60Zirconia (Z)13000

10 Pieces Per Package

4 Day(s) or more 80Zirconia (Z)13000

10 Pieces Per Package

4 Day(s) or more 100Zirconia (Z)13000

10 Pieces Per Package

5 Day(s) or more 120Zirconia (Z)13000

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)