Sumi TOP disc mini【5 Pieces Per Package】

Sumi TOP disc mini

[Features]
· A disc designed for polishing grooves, corners, and gaps.
· Allows for delicate polishing work such as polishing corners with tips, something which could not previously be done with disc types.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
STOP50A3
STOP50A4
STOP50A5
STOP50A7
STOP50A9
STOP50A10
STOP50A12
STOP75A3
STOP75A4
STOP75A5
STOP75A7
STOP75A9
STOP75A10
STOP75A12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Maximum Number of Rotation
(min-1)

5 Pieces Per Package

4 Day(s) or more 50104020000

5 Pieces Per Package

4 Day(s) or more 50106020000

5 Pieces Per Package

4 Day(s) or more 50108020000

5 Pieces Per Package

4 Day(s) or more 501012020000

5 Pieces Per Package

4 Day(s) or more 501018020000

5 Pieces Per Package

4 Day(s) or more 501024020000

5 Pieces Per Package

4 Day(s) or more 501040020000

5 Pieces Per Package

Quote 75154016000

5 Pieces Per Package

Quote 75156016000

5 Pieces Per Package

Quote 75158016000

5 Pieces Per Package

Quote 751512016000

5 Pieces Per Package

Quote 751518016000

5 Pieces Per Package

Quote 751524016000

5 Pieces Per Package

Quote 751540016000

Loading...

  1. 1

Basic Information

Type Multi-blade disc

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)