Polishing Fabric Disk (Silicon Carbide)【130-150 Pieces Per Package】

Polishing Fabric Disk (Silicon Carbide)

[Features]
· A paper disc of silicon carbide abrasive material.
· For polishing low tensile strength metal, aluminum, glass, or stone.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CDK-1010
CDK-1012
CDK-104
CDK-105
CDK-107
CDK-2010
CDK-2012
CDK-204
CDK-205
CDK-207
CDK-3010
CDK-3012
CDK-304
CDK-305
CDK-307
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Accessory

150 Pieces Per Package

Quote 10-2401C/S comes with 1 rubber pad/arbor

150 Pieces Per Package

Quote 10-4001C/S comes with 1 rubber pad/arbor

150 Pieces Per Package

Quote 10-601C/S comes with 1 rubber pad/arbor

150 Pieces Per Package

Quote 10-801C/S comes with 1 rubber pad/arbor

150 Pieces Per Package

Quote 10-1201C/S comes with 1 rubber pad/arbor

150 Pieces Per Package

Quote 20-2401C/S comes with 1 rubber pad/arbor

150 Pieces Per Package

Quote 20-4001C/S comes with 1 rubber pad/arbor

150 Pieces Per Package

Quote 20-601C/S comes with 1 rubber pad/arbor

150 Pieces Per Package

Quote 20-801C/S comes with 1 rubber pad/arbor

150 Pieces Per Package

Quote 20-1201C/S comes with 1 rubber pad/arbor

150 Pieces Per Package

Quote 30102401C/S comes with 1 rubber pad/arbor

150 Pieces Per Package

Quote 30104001C/S comes with 1 rubber pad/arbor

130 Pieces Per Package

Quote 3010601C/S comes with 1 rubber pad/arbor

130 Pieces Per Package

Quote 3010801C/S comes with 1 rubber pad/arbor

130 Pieces Per Package

Quote 30101201C/S comes with 1 rubber pad/arbor

Loading...

  1. 1

Basic Information

Type Sander paper abrasive grain Silicon Carbide Specifications Double-sided tape type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)