• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

GP Disc【5-10 Pieces Per Package】

GP Disc

[Features]
· It is elastic, easy to fit to the workpiece.
· As the base diameter is smaller than the outer diameter of the polishing cloth, corner polishing and 2-surface simultaneous polishing are possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GP100WA3
GP100WA4
GP100WA5
GP100WA6
GP100WA7
GP100WA8
GP100WA9
GP100WA10
GP100WA11
GP100WA12
GP125SA3
GP125SA4
GP125SA5
GP125SA6
GP125SA7
GP125SA8
GP125SA9
GP125SA10
GP125SA11
GP125SA12
GP125WA3
GP125WA4
GP125WA5
GP125WA6
GP125WA7
GP125WA8
GP125WA9
GP125WA10
GP125WA11
GP125WA12
GP150WA3
GP150WA4
GP150WA5
GP150WA6
GP150WA7
GP150WA8
GP150WA9
GP150WA10
GP150WA11
GP150WA12
GP180WA3
GP180WA4
GP180WA5
GP180WA6
GP180WA7
GP180WA8
GP180WA9
GP180WA10
GP180WA11
GP180WA12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Details Type Maximum Number of Rotation
(min-1)

10 Pieces Per Package

Quote 1001540W type13000

10 Pieces Per Package

Quote 1001560W type13000

10 Pieces Per Package

Quote 1001580W type13000

10 Pieces Per Package

Quote 10015100W type13000

10 Pieces Per Package

Quote 10015120W type13000

10 Pieces Per Package

Quote 10015150W type13000

10 Pieces Per Package

Quote 10015180W type13000

10 Pieces Per Package

Quote 10015240W type13000

10 Pieces Per Package

Quote 10015320W type13000

10 Pieces Per Package

Quote 10015400W type13000

5 Pieces Per Package

Quote 1252240S Type11000

5 Pieces Per Package

Quote 1252260S Type11000

5 Pieces Per Package

Quote 1252280S Type11000

5 Pieces Per Package

Quote 12522100S Type11000

5 Pieces Per Package

Quote 12522120S Type11000

5 Pieces Per Package

Quote 12522150S Type11000

5 Pieces Per Package

Quote 12522180S Type11000

5 Pieces Per Package

Quote 12522240S Type11000

5 Pieces Per Package

Quote 12522320S Type11000

5 Pieces Per Package

Quote 12522400S Type11000

5 Pieces Per Package

Quote 1252240W type11000

5 Pieces Per Package

Quote 1252260W type11000

5 Pieces Per Package

Quote 1252280W type11000

5 Pieces Per Package

Quote 12522100W type11000

5 Pieces Per Package

Quote 12522120W type11000

5 Pieces Per Package

Quote 12522150W type11000

5 Pieces Per Package

Quote 12522180W type11000

5 Pieces Per Package

Quote 12522240W type11000

5 Pieces Per Package

Quote 12522320W type11000

5 Pieces Per Package

Quote 12522400W type11000

5 Pieces Per Package

Quote 1502240W type6000

5 Pieces Per Package

Quote 1502260W type6000

5 Pieces Per Package

Quote 1502280W type6000

5 Pieces Per Package

Quote 15022100W type6000

5 Pieces Per Package

Quote 15022120W type6000

5 Pieces Per Package

Quote 15022150W type6000

5 Pieces Per Package

Quote 15022180W type6000

5 Pieces Per Package

Quote 15022240W type6000

5 Pieces Per Package

Quote 15022320W type6000

5 Pieces Per Package

Quote 15022400W type6000

5 Pieces Per Package

Quote 1802240W type6000

5 Pieces Per Package

Quote 1802260W type6000

5 Pieces Per Package

Quote 1802280W type6000

5 Pieces Per Package

Quote 18022100W type6000

5 Pieces Per Package

Quote 18022120W type6000

5 Pieces Per Package

Quote 18022150W type6000

5 Pieces Per Package

Quote 18022180W type6000

5 Pieces Per Package

Quote 18022240W type6000

5 Pieces Per Package

Quote 18022320W type6000

5 Pieces Per Package

Quote 18022400W type6000

Loading...

  1. 1

Basic Information

Type Multi-blade disc

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)