• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 15/12/2019 to 7:00 (MYT) 16/12/2019. We apologize for the inconvenience.

SG GP Disc【5-10 Pieces Per Package】

SG GP Disc

[Features]
· It is elastic, easy to fit to the workpiece.
· As the base diameter is smaller than the outer diameter of the polishing cloth, corner polishing and 2-surface simultaneous polishing are possible.
· It is minimally exothermic and does not alter the polished material.
· No clogging, allowing a uniform finish to be achieved throughout.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SG-DH3
SG-DH4
SG-DH5
SG-DH6
SG-DH7
SG-DH8
SG-DH9
SG-DH10
SG-DH11
SG-DH12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Maximum Number of Rotation
(min-1)

10 Pieces Per Package

Quote 4012000

10 Pieces Per Package

Quote 6012000

10 Pieces Per Package

Quote 8012000

10 Pieces Per Package

Quote 10012000

10 Pieces Per Package

Quote 12012000

10 Pieces Per Package

Quote 15012000

10 Pieces Per Package

Quote 18012000

10 Pieces Per Package

Quote 24012000

10 Pieces Per Package

Quote 32012000

5 Pieces Per Package

Quote 40012000

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 abrasive grain Alundum (A)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)