SG Diamond Top Disc

SG Diamond Top Disc

[Features]
· It is extremely effective in grinding and polishing difficult-to-cut materials.
· Soft polishing by diamonds is achieved.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SG-DTOP14
SG-DTOP15
SG-DTOP16
SG-DTOP17
SG-DTOP19
SG-DTOP44
SG-DTOP45
SG-DTOP46
SG-DTOP47
SG-DTOP49
SG-DTOP110
SG-DTOP111
SG-DTOP112
SG-DTOP113
SG-DTOP410
SG-DTOP411
SG-DTOP412
SG-DTOP413
SG-DTOPA4
SG-DTOPA5
SG-DTOPA6
SG-DTOPA7
SG-DTOPA9
SG-DTOPA10
SG-DTOPA11
SG-DTOPA12
SG-DTOPA13
Part NumberVolume DiscountDays to ShipParticle Size
(#)
Details Type Maximum Number of Rotation
(min-1)
Quote 601:113000
Quote 801:113000
Quote 1001:113000
Quote 1201:113000
Quote 1801:113000
Quote 601:413000
Quote 801:413000
Quote 1001:413000
Quote 1201:413000
Quote 1801:413000
Quote 2401:113000
Quote 3201:113000
Quote 4001:113000
Quote 6001:113000
Quote 2401:413000
Quote 3201:413000
Quote 4001:413000
Quote 6001:413000
Quote 60ALL13000
Quote 80ALL13000
Quote 100ALL13000
Quote 120ALL13000
Quote 180ALL13000
Quote 240ALL13000
Quote 320ALL13000
Quote 400ALL13000
Quote 600ALL13000

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)