• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Unilon Cone (Straight 80)【10 Pieces Per Package】

Unilon Cone (Straight 80)

[Applications]
· For sealer sanding of woodwork curved surfaces.
· For hairline machining of stainless steel and aluminum.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ST80CN7
ST80CN10
ST80CN11
ST80CN13
ST80CN15
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Maximum Number of Rotation
(min-1)

10 Pieces Per Package

Quote 1205000

10 Pieces Per Package

Quote 2405000

10 Pieces Per Package

Quote 3205000

10 Pieces Per Package

Quote 6005000

10 Pieces Per Package

Quote 10005000

Loading...

  1. 1

Basic Information

Type Fixtures/Others work material Stainless Steel / Aluminum

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)