• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

GP Sander UNILON MIX【5 Pieces Per Package】

GP Sander UNILON MIX

[Features]
· For sealer sanding of woodwork curved surfaces.
· For hairline machining of stainless steel and aluminum.
· For finishing woodworking and coated surfaces.
· It is also ideal for satin finishing.
· Polishing strength and product life are increased by using with a meshed polishing cloth.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GPS100NM7
GPS100NM10
GPS100NM11
GPS100NM13
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Maximum Number of Rotation
(min-1)
Accessory

5 Pieces Per Package

4 Day(s) or more 12080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 24080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 32080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 60080001c/s comes with 1 arbor

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material Stainless Steel / Aluminum Outer diameter Dimensions(mm) 100
Width(mm) 25 Mounting screw diameter(M×P) 10

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)