Zirconia Sheet【10 Pieces Per Package】

Zirconia Sheet

Sheet for heavy polishing.
[Features]
· Paper suitable for heavy polishing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PD100Z3
PD100Z4
PD100Z5
PD100Z6
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Maximum Number of Rotation
(min-1)

10 Pieces Per Package

4 Day(s) or more 404500

10 Pieces Per Package

4 Day(s) or more 604500

10 Pieces Per Package

4 Day(s) or more 804500

10 Pieces Per Package

4 Day(s) or more 1004500

Loading...

  1. 1

Basic Information

Type Sander paper Outer diameter Dimensions(mm) 100 abrasive grain Zirconia (Z)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)