• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Alundum Sheet【10 Pieces Per Package】

Alundum Sheet

Sheet for medium polishing.
[Applications]
· Paper suitable for semi-finishing to finish polishing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PD100A7
PD100A9
PD100A10
PD100A12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Maximum Number of Rotation
(min-1)

10 Pieces Per Package

4 Day(s) or more 1204500

10 Pieces Per Package

Quote 1804500

10 Pieces Per Package

4 Day(s) or more 2404500

10 Pieces Per Package

4 Day(s) or more 4004500

Loading...

  1. 1

Basic Information

Type Sander paper Outer diameter Dimensions(mm) 100 abrasive grain Alundum (A)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)