Electro-Deposited Diamond Sheet【5 Pieces Per Package】

Electro-Deposited Diamond Sheet

Excellent cutting force with electrodeposited diamond.
[Applications]
· For grinding glass, stone, ceramics, or porcelain.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PD100D6
PD100D9
PD100D12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Maximum Number of Rotation
(min-1)

5 Pieces Per Package

Quote 1004500

5 Pieces Per Package

Quote 1804500

5 Pieces Per Package

Quote 4004500

Loading...

  1. 1

Basic Information

Type Diamond Disk work material Stone Material / Glass Outer diameter Dimensions(mm) 100

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)