Postcard Holder Base

Brand :
KINGJIM
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
- Each pocket holds two postcards.
Product Description
[Features]
Side-in type.
[Product Specifications]
· External dimensions: length 307 X width 230 mm
· Material: PP
· Quantity: 10 pcs
· JAN Code etc.: 4971660174706