Conductive Brush for Precision Equipment EA109AH-24

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Brush material-Thunderon(acrylic fiber joined with copper sulfide layer)
・Handle material-Stainless steel
・Brush tip dia.-0.038mm
・Full length…152mm
・Hair width…9.5mm
・Hair length…19.0mm