Stainless Steel Wire Brush EA109DK-18

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Brush material-Stainless
・Specs-4 rows, 18 lines
・Full length-255mm
・Brush length-125mm
・Wire diameter…0.15mm