Nylon Brush EA109DZ

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Length…Approx. 155mm
・Brush dim.…10 x 20mm
・Brush length…10mm
・Material…Brush : Polyester,Handle : Polypropylene
・Hair type…Hard
・Many color variations for both brush and handle. (Color specification is not allowed.)
・Quantity…10 pcs