Wire Brush EA109GC-5

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Length-225mm
・Brush length-80mm
・Hair length-about 15mm
・Tip-Bent
・Plastic handle
・Brush material-Stainless
・Wire diameter-0.15mm