Wire Brush EA109GE-2

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Brass
・Hair length-about 15mm
・Wire diameter-0.15mm
・Shape-Straight
・Brush length x all length(mm)-60x210
・Qty. per unit-1 pc