Brush with Handle EA109KD-4

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Length-225mm
・Brush size-45x80mm
・Hair length-about 15mm
・Lines-2 lines
・Tip-Bent
・Wood handle
・Brush material-Brass φ0.15mm
・Wire diameter-0.15mm