Acid-Proof Brush

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・White hair(Nylon fiber)
・Acid-proof
・Overall length-230 to 245mm
・Dim. (Width)…No.10 (about 30mm)
・Hair length…44mm

【Product Specifications】
・White hair(Nylon fiber)
・Acid-proof
・Overall length-230 to 245mm
・Dim. (Width)…No.10 (about 30mm)
・Hair length…44mm