Spray Bottle EA115MY-11

Spray Bottle EA115MY-11

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Volume-0.5L
・Tank size-89x80x156(H)mm
・Weight--6: 80g, -11 :90g
・Material-Head:Polypropylene, Tank:Polyethylene
・Permits spraying at any angle.
・Turning the cap allows adjustment of spray and direct jet.
・Description-Long nozzle (nozzlelength: 170 mm)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA115MY-11
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)