Long Nozzle Air Gun EA123AE-3A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Body-Aluminum die cast
・With plug
・Hole dia.-2mm
・With air flow regulator
・Operating pressure-0.7MPa
・Nozzle length…300mm
・Airflow…135L/min
・Hose mounting screw-G1/4"
・Nozzle mounting screw-G1/8"