• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

Water Hose (Thread Mixed) EA124DL-81

Water Hose (Thread Mixed) EA124DL-81

【Product Specifications】
・Maximum working pressure…1.36MPa
・Material…PVC
・ID x OD…15 x 20mm
・Length…10m
・Double pipe with yarn
・Applicable fluid…Water
・Cold resistance…Brittle temperature : -37℃
・Cut the sunlight, prevent the occurrence of algae.

Part Number

Configured Part Number is shown.

EA124DL-81

Part Number
EA124DL-81
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124DL-81 in the Water Hose (Thread Mixed) EA124DL-81 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)