Water Hose (Thread Mixed) EA124DL-82

Water Hose (Thread Mixed) EA124DL-82
  • On Sale Till 31/07/2018

【Product Specifications】
・Maximum working pressure…1.36MPa
・Material…PVC
・ID x OD…15 x 20mm
・Length…20m
・Double pipe with yarn
・Applicable fluid…Water
・Cold resistance…Brittle temperature : -37℃
・Cut the sunlight, prevent the occurrence of algae.

Part Number

Configured Part Number is shown.

EA124DL-82

Part Number
EA124DL-82
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124DL-82 in the Water Hose (Thread Mixed) EA124DL-82 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)