Air Type Hot Wind Heater (Wide shape) EA153CZ-103

Air Type Hot Wind Heater (Wide shape) EA153CZ-103

【Product Specifications】
・Operating pressure-0.1 to 0.6MPa
・Air flowing-5 to 60L/min
・Power consumption-350W
・Air temperature at outlet-intake air temperature to 800℃
・Mounting screw- Rc1/8
・With simple flow valve
・When used with EA153CZ-110 (temperature controller), hot air is be blown to an object at a required temperature. This allows non-contact comfortable heating.
・For preheating solder joint, shrinking shrink film, drying for dewatering, etc.
・Length-172mm
・Tip shape-Broad form

Part Number

Configured Part Number is shown.

EA153CZ-103

Part Number
EA153CZ-103
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA153CZ-103 in the Air Type Hot Wind Heater (Wide shape) EA153CZ-103 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)