Speed Controller EA153EB-4

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Operating pressure-0 to 1.0MPa
・Pressure resistance-1.5MPa
・Ambient temperature-5 to 60℃
・For air
・Attach to the cylinder or air motor pipe port to regulate the flow and control the actuator (operating part) operation speed.
・Mountingscrew…Rc (PT) 1/2
・Weight…400g