(3/4) Air Impact Wrench EA155DL-1

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Square drive-3/4
・No-load RPM-Low-speed-7,000rpm
・Air consumption-255L/min
・Operating pressure-0.62MPa
・Max. torque-1,830N・m
・Capacity(Bolt dia.)-32mm
・Torque range-814 to 1,736N・m
・Suitable compressor-3.7kW
・Air intake-3/8"NPT
・Length-215mm
・Weight-3.4kg
・Forward/reverse switch