(1/2) Lightweight Air Impact Wrench EA155KS-4

Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Square drive-1/2
・No-load rpm-9,500rpm
・Operating pressure-0.64MPa
・Air consumption-127L/min
・Max. torque-540Nm
・Capacity (bolt dia.)-16mm
・Inlet-Rc (PT) 1/4
・Available hose size(Outer dia./Inner dia.)-18mm/10mm
・Length-147mm
・Weight-1.1kg
・Material of body-Glass-reinforced fiber, steel
・Using swivel inlet to prevent air hose twist.
・Forward and backward rotation possible
・Incorporates a rubber grip that absorbs vibration and is easy to grip and fits a hand.
・Lightweight and high torque, twin hammer of reliability
・It is recommended to maintenance of fork and construction equipment.
・Improved workability with the torque adjustment dial and forward/reverse switch lever positioned near the trigger to allow you to operate with one hand.
・Compressor used-2.2kw