Double Action Air Sander EA162KJ-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-181mm
・Height-91mm
・Weight-1.05kg
・Air consumption-380L/min
・Inlet-Rc (PT) 1/4
・Replacement paper-EA162KW-40 to -240, KW-40A to -240A
・No-load revolution speed-9,500rpm
・Double action
・Paper size-Dia. 125mm
・Compressor used-2.2kw
・Hook-and-loop type paper
・Name…Body set